IESNA:LM-63-2002
[TEST]P1203444
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-760-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12091
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1674.2 1875.8 2096.5 2315.6 2497.2 2617.1 2677.1 2702.9 2727.1 2760.4
2806.2 2861.2 2932.8 3005.3 3083.6 3190.2 3343.4 3566.7 3896.5 4353.8
4961 5762.3 6855.1 8211.2 9085.7 8874.2 8225.3 7332.4 6368.7 5454.1
4518.7 3486.7 2386.4 1402.7 568.9 143.3 0
1674.2 1889.9 2129.8 2379.7 2578 2707.9 2772 2791.2 2801.2 2806.2
2818.7 2835.3 2857 2866.2 2895.3 2960.3 3074.4 3256 3550 3982.3
4564.5 5376.7 6598.6 8394.4 10782.5 11542.1 10929.1 10201.9 9397.3 8559.3
7323.2 5722.3 3988.1 2428 958.7 306.5 0
1674.2 1921.6 2204.8 2493.8 2732.9 2877.8 2919.5 2893.6 2832 2742.9
2644.6 2550.5 2457.2 2370.6 2328.1 2378.9 2600.4 2993.6 3469.2 3914.8
4337.1 4829.4 5502.4 6472.8 8331.1 10556.7 10102.8 9024.1 8316.1 7831.3
7140.8 6142.1 4798.6 3340.1 1306.1 214.9 0
1674.2 1938.3 2282.3 2597.1 2848.7 2971.1 2968.6 2862.8 2695.4 2518.8
2351.4 2211.5 2103.2 2039.9 2102.3 2413 2942 3588.3 4270.5 4989.3
5775.6 6524.4 7239.1 8067.9 9293.2 10857.4 11161.4 10355.2 9450.6 8523.5
7422.4 5943.9 4193 2029.9 794.6 89.1 0
1674.2 1964.1 2298.9 2630.4 2887 3010.3 2957.8 2771.2 2535.5 2346.4
2178.1 2044 1948.3 1926.6 2107.3 2586.3 3297.6 4191.4 5293.4 6632.7
8101.2 9611.3 11120.6 12477.5 14019.3 15436.9 15795.9 15147.1 13910.2 12260.1
10090.3 7102.5 4609.5 2548.8 1229.4 142.4 0
1674.2 1965.7 2303.1 2630.4 2878.7 2988.6 2935.3 2753.7 2519.7 2309.8
2141.5 2009.9 1923.3 1935.8 2187.3 2752 3566.7 4634.5 5991.4 7535.6
9109.9 10650.8 12201 13798.5 15605.2 16918.8 16992.9 15956.7 14150.9 11762
9264.8 6881.8 4497.1 2616.3 1037 130.8 0
1674.2 1965.7 2294.8 2610.4 2837.8 2942 2929.5 2812 2631.3 2433
2256.4 2124.8 2034 2026.6 2224.8 2721.2 3449.2 4319.6 5336.7 6464.5
7591.4 8723.4 9811.2 10904.1 12401.7 13869.3 14261.7 13531.2 12289.2 10672.5
8867.5 6873.5 5176.7 3082.7 1170.3 103.3 0
1674.2 1943.3 2249.8 2537.1 2745.4 2852 2886.1 2867 2787.9 2668.8
2536.3 2408.9 2298.9 2239.8 2294.8 2563.8 3052.7 3683.3 4355.5 4978.5
5579.9 6108 6606.1 7302.4 8626.8 9957 9785.4 8655.9 7613.1 6691
5539.9 4163.1 2792.9 1358.5 381.5 46.6 0
1674.2 1942.4 2216.5 2468.8 2651.3 2752.9 2811.2 2848.7 2867.8 2873.7
2863.7 2835.3 2800.4 2762 2756.2 2823.7 3030.2 3391.7 3898.2 4474.6
5135.1 5954.7 7037.5 8443.5 9921.2 10199.4 8651.8 6686 4917.7 3580.8
2810.4 2053.2 1489.3 876.3 244.1 10 0
1674.2 1896.6 2127.3 2339.7 2494.7 2588 2657.1 2717.1 2772.9 2843.7
2920.3 2996.9 3094.4 3187.7 3314.3 3503.4 3775.7 4164.7 4753.6 5556.6
6537.8 7676.4 9029.1 10541.7 11084 10285.2 8396.9 6301.2 4255.5 3069.4
2220.6 1481.8 892.1 205.7 5 0 0
1674.2 1891.6 2108.2 2291.4 2431.4 2516.3 2578.8 2643.8 2705.4 2776.2
2862.8 2956.1 3071.9 3198.5 3356.8 3582.5 3894 4315.5 4871.9 5584.1
6506.1 7611.4 8636 9230.7 9117.4 8244.5 6626.9 4807.8 3085.2 2193.1
1513.5 948.7 528.1 114.9 0 0 0
1674.2 1859.1 2055.7 2215.6 2334.7 2413 2467.2 2526.3 2588.8 2652.9
2733.7 2830.3 2942.8 3067.7 3217.7 3414.2 3678.3 4027.3 4473.7 5094.3
5903.1 6679.4 7060 6929.3 6470.3 5700.7 4487.9 3036.9 1640.1 968.7
533.9 239.1 92.5 11.7 0 0 0
1674.2 1840 1992.4 2104 2188.1 2239 2274.8 2321.4 2362.2 2401.4
2456.4 2529.6 2616.3 2699.6 2788.7 2897.8 3026.1 3180.2 3369.3 3558.3
3615.8 3425.9 2945.3 2381.4 1753.3 1216.9 859.6 620.5 435.6 313.2
211.6 126.6 70.8 31.7 5.8 0 0
1674.2 1792.5 1905.8 1989.1 2037.4 2062.4 2079.9 2087.4 2082.4 2063.2
2034.9 2019.9 2003.2 1963.2 1875.8 1750.8 1620.9 1496.8 1390.2 1317.7
1281.1 1247.7 1201.9 1124.5 1065.3 1019.5 877.9 711.3 469.8 329
234.9 163.3 108.3 46.6 6.7 0 0
1674.2 1745 1826.6 1888.3 1921.6 1929.9 1910.8 1859.1 1775.8 1667.6
1550.9 1456.8 1395.2 1357.7 1327.7 1283.6 1220.3 1159.5 1112 1087
1087 1093.7 1095.3 1088.7 1039.5 931.2 816.3 739.7 623 500.6
363.2 238.2 129.9 50.8 3.3 0 0
1674.2 1706.7 1745.8 1790.8 1823.3 1820 1775.8 1690 1585.9 1488.5
1407.7 1350.2 1316.9 1291.9 1262.7 1217.8 1154.5 1077.8 1002.9 943.7
912.1 916.2 942.1 959.6 952.9 923.7 860.4 758 643.9 536.4
435.6 342.3 249.1 144.9 62.5 0 0
1674.2 1655.1 1667.6 1699.2 1734.2 1750.8 1725 1668.4 1605.1 1548.4
1491 1426 1358.5 1292.7 1228.6 1161.1 1087 1008.7 934.6 873.8
819.6 773.8 734.7 709.7 702.2 699.7 686.3 656.4 604.7 532.3
410.6 281.5 155.8 82.5 30 0 0
1674.2 1620.9 1590.1 1596.8 1647.6 1712.5 1763.3 1767.5 1731.7 1675
1609.2 1531 1440.2 1344.4 1253.6 1167 1084.5 1004.5 932.9 877.1
836.3 809.6 788 761.3 720.5 656.4 589.7 541.4 498.1 449.8
386.5 299 192.4 111.6 36.6 0 0
1674.2 1580.1 1508.5 1497.6 1547.6 1673.4 1808.3 1871.6 1852.5 1780.8
1695 1607.6 1515.1 1412.7 1310.2 1210.3 1116.1 1029.5 953.7 895.4
851.3 820.4 808 799.6 781.3 741.3 693 638 582.2 517.3
438.1 341.5 251.5 158.3 51.6 0 0
1674.2 1540.9 1433.5 1380.2 1406 1532.6 1718.4 1867.5 1903.3 1840.8
1736.7 1636.7 1544.3 1447.7 1351.9 1256.1 1161.1 1068.7 987.9 926.2
874.6 840.4 815.5 804.6 788.8 759.6 718 671.4 620.5 563.9
485.6 385.7 283.2 155.8 48.3 1.7 0
1674.2 1506 1387.7 1317.7 1327.7 1441 1612.6 1762.5 1846.6 1823.3
1735.9 1636.7 1544.3 1452.7 1362.7 1272.7 1179.4 1087.8 1007.9 940.4
882.9 843.8 814.6 797.1 778.8 745.5 696.3 643 589.7 527.3
449.8 348.2 253.2 134.9 36.6 0 0
1674.2 1499.3 1358.5 1261.1 1242.8 1317.7 1451.8 1605.1 1706.7 1716.7
1662.6 1578.4 1495.1 1417.7 1341 1258.6 1172 1084.5 1003.7 934.6
875.4 832.9 796.3 763 723 663.9 581.4 485.6 395.6 321.5
248.2 165.8 100.8 50.8 4.2 0 0
1674.2 1458.5 1285.2 1148.6 1081.2 1084.5 1127 1184.4 1230.3 1254.4
1254.4 1224.4 1186.1 1145.3 1100.3 1052.8 1006.2 955.4 894.6 832.1
772.1 703.8 633 571.4 508.9 424.8 341.5 280.7 232.4 184.9
135.8 84.1 39.1 10.8 0 0 0
1674.2 1428.5 1229.4 1063.7 961.2 917.1 902.9 901.2 896.2 888.8
872.9 842.9 807.1 764.6 714.7 673.9 633.9 603.1 583.1 574.7
563.9 540.6 503.1 455.6 399 339.8 284.9 236.6 190.7 149.1
106.6 60 25.8 4.2 0 0 0
1674.2 1413.5 1191.9 1011.2 892.1 832.9 802.1 775.5 745.5 712.2
682.2 658 630.5 608 581.4 554.7 526.4 489.8 449 414.8
379.8 348.2 320.7 299 274.9 244.9 211.6 178.2 142.4 109.1
74.1 46.6 22.5 0.8 0 0 0
1674.2 1401 1169.5 983.7 858.8 792.1 751.3 712.2 674.7 637.2
601.4 570.6 541.4 512.3 485.6 459.8 432.3 404 377.3 349
322.3 299 278.2 255.7 229.1 205.7 179.1 149.1 114.9 85
61.6 36.6 12.5 0 0 0 0
1674.2 1412.7 1176.9 987.9 852.9 774.6 722.2 682.2 648 614.7
581.4 549.7 517.3 488.1 461.5 434.8 407.3 377.3 347.3 316.5
289.9 267.4 248.2 231.6 214.9 196.6 171.6 144.1 119.9 99.1
76.6 52.5 19.2 0 0 0 0
1674.2 1419.3 1185.3 993.7 849.6 754.6 698.8 663 631.4 598.1
566.4 534.7 506.4 479.8 454.8 428.1 401.5 371.5 341.5 311.5
284.9 265.7 249.9 236.6 220.7 199.1 169.9 145.8 127.4 108.3
85 56.6 22.5 6.7 0 0 0
1674.2 1419.3 1194.4 1001.2 847.1 738.8 679.7 645.5 613.9 582.2
547.2 517.3 491.4 463.1 435.6 408.1 379.8 351.5 323.2 296.5
274.9 260.7 247.4 233.2 211.6 181.6 144.9 127.4 109.1 89.1
65 34.2 14.2 3.3 0 0 0
1674.2 1447.7 1230.3 1036.2 867.9 742.2 675.5 639.7 608 581.4
550.6 521.4 493.1 465.6 437.3 409.8 381.5 354 328.2 304.9
285.7 270.7 255.7 237.4 210.7 168.3 126.6 109.1 91.6 72.5
51.6 30 15.8 6.7 1.7 0 0
1674.2 1464.3 1254.4 1060.3 886.3 753.8 679.7 640.5 609.7 581.4
552.2 523.9 496.4 468.9 442.3 415.6 388.2 361.5 336.5 314
294.9 279 262.4 241.6 212.4 168.3 124.9 107.4 89.1 70.8
49.1 29.2 16.7 8.3 4.2 0 0
1674.2 1471 1270.2 1081.2 902.9 774.6 683 644.7 610.5 586.4
558.9 531.4 504.8 478.1 452.3 427.3 400.6 374 349 324
304 287.4 269.9 250.7 214.9 170.8 132.4 115.8 96.6 77.5
55 33.3 20 12.5 7.5 3.3 0
1674.2 1517.6 1342.7 1162 982.9 825.4 714.7 653 619.7 593.1
568.9 543.9 518.9 493.9 468.1 442.3 416.5 389.8 365.7 342.3
321.5 302.4 283.2 261.5 234.9 200.7 158.3 134.9 114.9 95
72.5 45.8 28.3 18.3 13.3 6.7 0
1674.2 1552.6 1408.5 1247.7 1076.2 912.9 776.3 673.9 623 593.1
568.9 544.7 520.6 495.6 470.6 444 415.6 389.8 364.8 341.5
322.3 302.4 281.5 258.2 232.4 204.1 171.6 144.1 124.1 104.1
83.3 60 30.8 18.3 11.7 5.8 0
1674.2 1585.9 1485.1 1357.7 1215.3 1058.7 905.4 758 646.4 598.9
570.6 544.7 520.6 495.6 468.9 443.1 415.6 388.2 361.5 333.2
306.5 281.5 258.2 236.6 218.2 196.6 169.9 141.6 114.9 94.1
75.8 56.6 31.7 14.2 7.5 2.5 0
1674.2 1639.2 1590.9 1516.8 1396.8 1259.4 1122 982 800.5 654.7
585.6 553.1 526.4 500.6 475.6 449.8 423.1 396.5 369 339.8
312.4 284.9 259.9 236.6 214.1 190.7 165.8 141.6 114.9 87.5
67.5 47.5 30 15.8 7.5 3.3 0
1674.2 1694.2 1704.2 1694.2 1636.7 1546.8 1440.2 1321.9 1170.3 974.5
772.1 622.2 550.6 518.1 493.9 470.6 445.6 424 403.1 378.2
353.2 322.3 291.5 263.2 240.7 219.1 240.7 252.4 190.7 152.4
100.8 74.1 42.5 20.8 10 5 0
1674.2 1748.3 1820.8 1880 1903.3 1885 1825.8 1748.3 1675.9 1589.3
1456.8 1276.9 1066.2 851.3 677.2 584.7 558.1 538.1 503.1 471.4
447.3 425.6 394.8 372.3 392.3 407.3 343.2 260.7 158.3 118.3
88.3 64.1 43.3 25 12.5 4.2 0
1674.2 1803.3 1939.1 2065.7 2159.8 2214 2217.3 2186.5 2157.3 2148.2
2142.3 2117.3 2068.2 2006.6 1928.3 1837.5 1723.4 1614.2 1575.9 1719.2
2029.9 2325.6 2369.7 2054 1449.3 858.8 507.3 319 220.7 161.6
122.4 88.3 60 34.2 13.3 3.3 0
1674.2 1856.6 2047.4 2236.5 2394.7 2496.3 2544.6 2561.3 2578 2607.1
2652.1 2710.4 2780.4 2844.5 2908.6 2956.9 3033.6 3171 3427.6 3847.4
4392.1 4982.7 5559.1 6002.2 6053.8 5638.2 4840.2 3781.6 2640.4 1650.1
958.7 570.6 324.8 122.4 37.5 1.7 0
1674.2 1875.8 2096.5 2315.6 2497.2 2617.1 2677.1 2702.9 2727.1 2760.4
2806.2 2861.2 2932.8 3005.3 3083.6 3190.2 3343.4 3566.7 3896.5 4353.8
4961 5762.3 6855.1 8211.2 9085.7 8874.2 8225.3 7332.4 6368.7 5454.1
4518.7 3486.7 2386.4 1402.7 568.9 143.3 0
